(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stretch Wrap Holder (For 3-In Paper Tube)

Stretch Wrap Holder (For 3-In Paper Tube)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSH-750

  • Product Type
    Stretch film-related products
  • Width(mm)
    79
  • Depth(mm)
    79
  • Height(mm)
    174
  • JAN Code
    4989999322453
  • Trusco Code
    489-0027
  • Material
    Polypropylene (PP)
  • Specifications
    For 3-inch paper tubes
  • Amount Of Content
    1 pc.
Part Number
TSH-750
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 138.99

STRETCH FILM PACKING MACHINES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Stretch film-related products
  • Width(mm)
    79
  • Depth(mm)
    79
  • Height(mm)
    174
  • JAN Code
    4989999322453
  • Trusco Code
    489-0027
  • Material
    Polypropylene (PP)
  • Specifications
    For 3-inch paper tubes
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Also useful when winding small stretchable film.

Specifications of TSH-750

  • Product Type
    Stretch film-related products
  • Width(mm)
    79
  • Depth(mm)
    79
  • Height(mm)
    174
  • JAN Code
    4989999322453
  • Trusco Code
    489-0027
  • Material
    Polypropylene (PP)
  • Specifications
    For 3-inch paper tubes
  • Amount Of Content
    1 pc.
Part Number
TSH-750
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 138.99

STRETCH FILM PACKING MACHINES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1