(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PP Band (for Hand Binding / for Sealing Machine)

PP Band (for Hand Binding / for Sealing Machine)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,374.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPPS-19-B
TPPS-19-Y
TPPS-155-B
TPPS-155-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Color Tensile Strength
(kg)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,661.00

PP BANDS FOR MACHINE 1 Piece(s) 1 Day(s) 19 Blue 160 4989999314205 477-9681 5200 1 Roll

฿ 1,661.00

PP BANDS FOR MACHINE 1 Piece(s) 1 Day(s) 19 Yellow 160 4989999314199 477-9673 5200 1 Roll

฿ 1,374.00

PP BANDS FOR MACHINE 1 Piece(s) 1 Day(s) 15.5 Blue 130 4989999314182 477-9665 4200 1 Roll

฿ 1,374.00

PP BANDS FOR MACHINE 1 Piece(s) 1 Day(s) 15.5 Yellow 130 4989999314175 477-9657 4200 1 Roll

Basic Specifications

  • Product Type
    For hand tightening
  • Length(m)
    1000
  • Fracture Elasticity
    20% or less
  • Thickness
    0.6mm
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 Roll

Product Description

[Features]
· A thick PP band for seal fittings.
· It binds using a tightening machine or sealing machine.
· It is safe to use, and due to its lack of absorbency is not prone to strength changes, even when wet.
· There are no harmful gases such as dioxin being generated when burned as trash.

Part Number
TPPS-19-B
TPPS-19-Y
TPPS-155-B
TPPS-155-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Color Tensile Strength
(kg)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,661.00

PP BANDS FOR MACHINE 1 Piece(s) 1 Day(s) 19 Blue 160 4989999314205 477-9681 5200 1 Roll

฿ 1,661.00

PP BANDS FOR MACHINE 1 Piece(s) 1 Day(s) 19 Yellow 160 4989999314199 477-9673 5200 1 Roll

฿ 1,374.00

PP BANDS FOR MACHINE 1 Piece(s) 1 Day(s) 15.5 Blue 130 4989999314182 477-9665 4200 1 Roll

฿ 1,374.00

PP BANDS FOR MACHINE 1 Piece(s) 1 Day(s) 15.5 Yellow 130 4989999314175 477-9657 4200 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A thick PP band for seal metal fittings.
●Tie together with a tightening machine, sealing machine.

Specification

●SPQ(roll):5
●Elongation at Break: 20% or less
●Thickness: 0.6mm

Materials

●Polypropylene(PP)