(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TRUSCO NAKAYAMA, Fluorescent Line Tape

TRUSCO NAKAYAMA, Fluorescent Line Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 873.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TLK-10010GN
TLK-10010O
TLK-10010P
TLK-10010R
TLK-10010Y
TLK-5010GN
TLK-5010O
TLK-5010P
TLK-5010R
TLK-5010Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,570.00

LINE TAPES 1 Piece(s) 10 Day(s) Green 100 Green 4989999337976 488-6976 428 1 Roll

฿ 1,570.00

LINE TAPES 1 Piece(s) 10 Day(s) Yellows 100 Orange 4989999337983 488-6984 428 1 Roll

฿ 1,570.00

LINE TAPES 1 Piece(s) 10 Day(s) Red Type 100 Pink 4989999337990 488-6992 428 1 Roll

฿ 1,570.00

LINE TAPES 1 Piece(s) 10 Day(s) Red Type 100 Red 4989999337969 488-7000 428 1 Roll

฿ 1,570.00

LINE TAPES 1 Piece(s) 10 Day(s) Yellows 100 Yellow 4989999337952 488-7018 428 1 Roll

฿ 873.00

LINE TAPES 1 Piece(s) 12 Day(s) Green 50 Green 4989999337921 488-7026 214 1 Roll

฿ 873.00

LINE TAPES 1 Piece(s) 10 Day(s) Yellows 50 Orange 4989999337938 488-7034 214 1 Roll

฿ 873.00

LINE TAPES 1 Piece(s) 12 Day(s) Red Type 50 Pink 4989999337945 488-7042 214 1 Roll

฿ 873.00

LINE TAPES 1 Piece(s) 1 Day(s) Red Type 50 Red 4989999337914 488-7051 214 1 Roll

฿ 873.00

LINE TAPES 1 Piece(s) 1 Day(s) Yellows 50 Yellow 4989999337907 488-7069 214 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    10
  • Thickness(mm)
    0.16
  • Adhesiveness
    17N/25mm
  • Tensile Strength
    36N/10mm
  • Material/base
    Polyvinyl Chloride
  • Adhesive
    Acrylic
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Line tape with a vivid fluorescent color.
· Fluoresces when lit and looks very clear, making it ideal for places where attention is urgently required.
· High adhesive strength prevents peeling off.
· Can also be used for letters on signboards, etc.
[Applications]
· For indoors.
· Area indication within premises such as factories, parking lots, hospitals, etc.
· For indoor marking lines
· For display of indoor passages and section lines
· For Raising Awareness for Caution on Staircases, etc.
· Vivid and easy to see, it is ideal as a marker.
· Can also be used for text on sign boards, etc.

Part Number
TLK-10010GN
TLK-10010O
TLK-10010P
TLK-10010R
TLK-10010Y
TLK-5010GN
TLK-5010O
TLK-5010P
TLK-5010R
TLK-5010Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,570.00

LINE TAPES 1 Piece(s) 10 Day(s) Green 100 Green 4989999337976 488-6976 428 1 Roll

฿ 1,570.00

LINE TAPES 1 Piece(s) 10 Day(s) Yellows 100 Orange 4989999337983 488-6984 428 1 Roll

฿ 1,570.00

LINE TAPES 1 Piece(s) 10 Day(s) Red Type 100 Pink 4989999337990 488-6992 428 1 Roll

฿ 1,570.00

LINE TAPES 1 Piece(s) 10 Day(s) Red Type 100 Red 4989999337969 488-7000 428 1 Roll

฿ 1,570.00

LINE TAPES 1 Piece(s) 10 Day(s) Yellows 100 Yellow 4989999337952 488-7018 428 1 Roll

฿ 873.00

LINE TAPES 1 Piece(s) 12 Day(s) Green 50 Green 4989999337921 488-7026 214 1 Roll

฿ 873.00

LINE TAPES 1 Piece(s) 10 Day(s) Yellows 50 Orange 4989999337938 488-7034 214 1 Roll

฿ 873.00

LINE TAPES 1 Piece(s) 12 Day(s) Red Type 50 Pink 4989999337945 488-7042 214 1 Roll

฿ 873.00

LINE TAPES 1 Piece(s) 1 Day(s) Red Type 50 Red 4989999337914 488-7051 214 1 Roll

฿ 873.00

LINE TAPES 1 Piece(s) 1 Day(s) Yellows 50 Yellow 4989999337907 488-7069 214 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A line tape of vivid fluorescent color.

Usage

●For indoor use. 
●Label marking of premises such as factories, parking lots and hospitals.

Specification

●Thickness(mm):0.16
●SPQ(roll):10
●Viscosity: 17N/25mm 
●Tensile Strength: 36N/10mm

Materials

●Base Material: Polyvinyl Chloride 
●Adhesive: Acrylics