Cloth Adhesive Tape (Thin type)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · A cloth tape with good adhesion at the corner parts when packing, since it is only 0.09 mm thin.
    · Uses light cloth with excellent hand cutting properties.
    · It is translucent, allowing text underneath to be read.
    · Text can be written with oil-based marker pens.

    Features

    ●Can write character with permanent markers.

    Specification

    ●Color:Translucent
    ●W x L(mm x m):50 x 50
    ●Thickness(mm):0.09
    ●SPQ(roll):30
    ●Viscosity: 3.4N/10mm
    ●Tensile Strength: 26.7N/10mm

    Materials

    ●Base Material: PET Cloth
    ●Adhesive: Special Acrylic Type
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat