(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Internal Cone Driven Anchor CT Anchor (Flanged Type, Small Quantity Pack Type), Made of Stainless Steel

Internal Cone Driven Anchor CT Anchor (Flanged Type, Small Quantity Pack Type), Made of Stainless Steel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of SGT-3030BT

  • Product Type
    Anchor
  • Max. tensile load(kN)
    12.7
  • Screw Length(mm)
    12
  • Overall Length(mm)
    30
  • Outer Diameter(mm)
    12.0
  • JAN Code
    4989999311501
  • Trusco Code
    477-8235
  • Mass(g/package)
    101
  • Drill Diameter(mm)
    12.5
  • Nominal of Thread
    W3/8
  • Compatible Hand Holder
    GT-3030H
  • Material
    Stainless Steel (SUS304)
  • Amount Of Content
    1 Pack (5 pcs)
Part Number
SGT-3030BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 390.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1 Pack (5 pcs)

Basic Specifications

  • Product Type
    Anchor
  • Max. tensile load(kN)
    12.7
  • Screw Length(mm)
    12
  • Overall Length(mm)
    30
  • Outer Diameter(mm)
    12.0
  • JAN Code
    4989999311501
  • Trusco Code
    477-8235
  • Mass(g/package)
    101
  • Drill Diameter(mm)
    12.5
  • Nominal of Thread
    W3/8
  • Compatible Hand Holder
    GT-3030H
  • Material
    Stainless Steel (SUS304)
  • Amount Of Content
    1 Pack (5 pcs)

Product Description

[Features]
· Excellent in appearance as uniform construction of the concrete surface is made possible.
· Can handle through holes (GT type).
· Internal cone hammering type limits variation in construction.
· The completed construction can be checked using a dedicated hand holder.
[Applications]
· For installing fire extinguishers, signboards, etc.
· For electrical facility, piping as well as air conditioning duct installation work.

Specifications of SGT-3030BT

  • Product Type
    Anchor
  • Max. tensile load(kN)
    12.7
  • Screw Length(mm)
    12
  • Overall Length(mm)
    30
  • Outer Diameter(mm)
    12.0
  • JAN Code
    4989999311501
  • Trusco Code
    477-8235
  • Mass(g/package)
    101
  • Drill Diameter(mm)
    12.5
  • Nominal of Thread
    W3/8
  • Compatible Hand Holder
    GT-3030H
  • Material
    Stainless Steel (SUS304)
  • Amount Of Content
    1 Pack (5 pcs)
Part Number
SGT-3030BT
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 390.00

CIVIL WORK/CARPENTRY COMPONENT 1 Pack(s)

5 Pieces Per Package

1 Day(s) 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Internal cone is driving type, variation on construction is less.
●Completion of construction can be checked by using special hand holder.
●Construction is also possible even with through holes.

Usage

●For electrical construction, plumbing work, heating and cooling duct work etc.

Specification

●Size:W3/8
●Outer Diameter(mm):12.0
●Total Length(mm):30
●Screw Length(mm):12
●Drill Diameter(mm):12.5
●Maximum Tensile Load(kN):12.7
●Q'ty Per Bag(piece):5
●Packaged in a pack

Materials

●Stainless Steel(SUS304 type)

Warning

●The maximum tensile load is the value at the concrete strength Fc21N/mm2.