(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microfiber Mini Small Roller Multipurpose Roller Dimensions (Inches) 2/4

Microfiber Mini Small Roller Multipurpose Roller Dimensions (Inches) 2/4

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 207.88 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSPR-13M-2
TSPR-13M-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
Mass
(g)
JAN Code Trusco Code Amount Of Content

฿ 207.88

PAINT ROLLERS 1 Piece(s) 12 Day(s) 2 55 5 4989999352849 484-2928 1 pc.

฿ 217.26

PAINT ROLLERS 1 Piece(s) 1 Day(s) 4 105 7 4989999352856 484-2936 1 pc.

Basic Specifications

  • Material
    Micro Fiber
  • Hair length(mm)
    13
  • Compatible Paint
    Multipurpose
  • Compatible Handle
    TRF-2N、TRF-4N
  • Supported Paint
    Water-based paint◎, oil-based paint◎, acrylic resin○, vinyl chloride△
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Non-splatter paint is perfect for working.
· High coating content and non-foaming.
[Applications]
· For detailed painting, such as internal angles.

Part Number
TSPR-13M-2
TSPR-13M-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Roller Size
(Inch)
Overall Length
(mm)
Mass
(g)
JAN Code Trusco Code Amount Of Content

฿ 207.88

PAINT ROLLERS 1 Piece(s) 12 Day(s) 2 55 5 4989999352849 484-2928 1 pc.

฿ 217.26

PAINT ROLLERS 1 Piece(s) 1 Day(s) 4 105 7 4989999352856 484-2936 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1