(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSPR-13-2 |
TSPR-13-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Roller Size (Inch) |
Overall Length (mm) |
Mass (g) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 186.31 |
PAINT ROLLERS | 1 Piece(s) | 12 Day(s) | 2 | 55 | 5 | 4989999352801 | 484-2901 | 1 pc. | ||
฿ 198.72 |
PAINT ROLLERS | 1 Piece(s) | 1 Day(s) | 4 | 105 | 7 | 4989999352818 | 484-2910 | 1 pc. |
[Features]
· Universal-type product that sprays liquids, including paints, well.
[Applications]
· For detailed painting, such as internal angles.
Part Number |
---|
TSPR-13-2 |
TSPR-13-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Roller Size (Inch) |
Overall Length (mm) |
Mass (g) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 186.31 |
PAINT ROLLERS | 1 Piece(s) | 12 Day(s) | 2 | 55 | 5 | 4989999352801 | 484-2901 | 1 pc. | ||
฿ 198.72 |
PAINT ROLLERS | 1 Piece(s) | 1 Day(s) | 4 | 105 | 7 | 4989999352818 | 484-2910 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?