(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security seal (for confirming receipts)

Security seal (for confirming receipts)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 914.11 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSS-RE
TSS-RJ
TSS-SE
TSS-SJ
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Horizontal
(mm)
Vertical
(mm)
Display Content Details Type JAN Code Trusco Code Amount Of Content

฿ 914.11

SIGN PLATES 1 Pack(s)

90 Pieces Per Package

1 Day(s) 40 20 VOID Ellipse 4989999293494 473-6451 1 Pack (90 pcs)

฿ 914.11

SIGN PLATES 1 Pack(s)

90 Pieces Per Package

Same day 40 20 Opened Ellipse 4989999293500 473-6460 1 Pack (90 pcs)

฿ 914.11

SIGN PLATES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 50 15 VOID Rectangle 4989999293517 473-6478 1 Pack (100 pcs)

฿ 914.11

SIGN PLATES 1 Pack(s)

100 Pieces Per Package

Same day 50 15 Opened Rectangle 4989999293524 473-6486 1 Pack (100 pcs)

Basic Specifications

  • Product Type
    Other
  • Mounting specification
    Adhesive Seal
  • Mass(g)
    1 (Set)
  • Material
    Vinyl Chloride (PVC)
  • Mounting Method
    Pasting Type

Product Description

Stickers to be used for items that should not be opened.
[Features]
· Usable for confirming whether envelopes have been opening, helping to prevent improprieties and tampering.
· The words "Kaifuzumi" or "VOID" appear on the sticker when the label is peeled off.
· Breakage of the seal can be checked at a glance.
[Applications]
· Ideal for CDs, clear files, cases, etc.

Part Number
TSS-RE
TSS-RJ
TSS-SE
TSS-SJ
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Horizontal
(mm)
Vertical
(mm)
Display Content Details Type JAN Code Trusco Code Amount Of Content

฿ 914.11

SIGN PLATES 1 Pack(s)

90 Pieces Per Package

1 Day(s) 40 20 VOID Ellipse 4989999293494 473-6451 1 Pack (90 pcs)

฿ 914.11

SIGN PLATES 1 Pack(s)

90 Pieces Per Package

Same day 40 20 Opened Ellipse 4989999293500 473-6460 1 Pack (90 pcs)

฿ 914.11

SIGN PLATES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 50 15 VOID Rectangle 4989999293517 473-6478 1 Pack (100 pcs)

฿ 914.11

SIGN PLATES 1 Pack(s)

100 Pieces Per Package

Same day 50 15 Opened Rectangle 4989999293524 473-6486 1 Pack (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●When peeling off the label, the character [Opened] or [VOID] appears to stick out on the sealing surface, so you can check the opening at a glance.

Specification

●Mounting Specs:Adhesive Seal
●SPQ(set):10
●Mounting Method: Sticking Type

Materials

●Vinyl Chloride(PVC)

Warning

●Sticky glue remains on the side to which the seal is affixed with convex characters.