(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Weight Safety Mirror

Light Weight Safety Mirror

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Be sure to completely wipe off dirt, dust, moisture, oil or the like on the mounting surface. Avoid use in places at high temperatures of 40°C or higher. It may cause distortion. Do not use organic solvents such as paint thinner or benzine. Anti-fogging agents or the like will not be effective due to the hard coating on the mirror surface.
  • From :
    ฿ 990.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TMPE-1522
TMPE-2030
TMPE-2580
TMPE-3045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 990.00

SAFETY MIRRORS 1 Piece(s) Same day 145 215 4989999355383 491-2519 145 1 pc.

฿ 1,802.00

SAFETY MIRRORS 1 Piece(s) Same day 205 295 4989999292947 472-0229 260 1 pc.

฿ 4,182.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 245 800 4989999292961 472-0245 870 1 pc.

฿ 2,447.00

SAFETY MIRRORS 1 Piece(s) Same day 295 440 4989999292954 472-0237 585 1 pc.

Basic Specifications

Product Description

[Features]
· A composite mirror of plastic and aluminum.
· Lightweight, easy to install and handle.
· It is rust resistant and excellent in impact resistance.
· Hard coated surface
[Accessories]
· Double-sided Adhesive Sheets x 4 pcs
[Material]
· Aluminum, Shock-Resistant Styrol Resin

Part Number
TMPE-1522
TMPE-2030
TMPE-2580
TMPE-3045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Height
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 990.00

SAFETY MIRRORS 1 Piece(s) Same day 145 215 4989999355383 491-2519 145 1 pc.

฿ 1,802.00

SAFETY MIRRORS 1 Piece(s) Same day 205 295 4989999292947 472-0229 260 1 pc.

฿ 4,182.00

SAFETY MIRRORS 1 Piece(s) 10 Day(s) 245 800 4989999292961 472-0245 870 1 pc.

฿ 2,447.00

SAFETY MIRRORS 1 Piece(s) Same day 295 440 4989999292954 472-0237 585 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Composite mirror of plastic and aluminum.
●Rust resistant and excellent in impact resistance.

Specification

●SPQ(piece):10
●Indoor Only
●Thickness: 5mm
●Surface Hard Coating Treatment

Materials

●Aluminum, Impact Resistance Polystyrene

Accessories

●4 Double-Sided Adhesive Sheets