(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Curing Cover

Multi Curing Cover

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TMC17-2

  • Product Type
    Corner Type Cushion
  • Width×Length (mm)
    100~160×1700
  • Color
    Blue
  • Mounting Method
    Plug-In Type
  • Material
    Foamed Polyethylene
  • Color Details
    Blue
  • JAN Code
    4989999315783
  • Trusco Code
    482-0291
  • Mass(g)
    100
  • Amount Of Content
    1 Bag (2 pcs.)
Part Number
TMC17-2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 331.00

CUSHIONS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1 Bag (2 pcs.)

Basic Specifications

Product Description

[Features]
· Light and flexible. Various parts can be protected.
[Applications]
· For curing of entranceway frames and pipes.

Specifications of TMC17-2

  • Product Type
    Corner Type Cushion
  • Width×Length (mm)
    100~160×1700
  • Color
    Blue
  • Mounting Method
    Plug-In Type
  • Material
    Foamed Polyethylene
  • Color Details
    Blue
  • JAN Code
    4989999315783
  • Trusco Code
    482-0291
  • Mass(g)
    100
  • Amount Of Content
    1 Bag (2 pcs.)
Part Number
TMC17-2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 331.00

CUSHIONS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1 Bag (2 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Light and flexible. Can cure various parts.

Usage

●Care for opening frames and pipes.

Specification

●Color:Blue
●W x L(mm x m):100 to 160 x 1.7
●Q'ty Per Bag(piece):2
●Mounting Method: Insert Type

Materials

●Polyethylene Foam