(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L Type Angle Curing Material

L Type Angle Curing Material

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TLHK-50

  • Product Type
    Corner Type Cushion
  • Width×Length (mm)
    50×1700
  • Color
    Orange
  • Mounting Method
    Pasting Type
  • Material
    Polyethylene (PE)
  • Thickness (mm)
    8
  • Color Details
    Orange
  • JAN Code
    4989999314939
  • Trusco Code
    482-0282
  • Mass(g)
    60
  • Amount Of Content
    1 Bag (2 pcs.)
Part Number
TLHK-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 430.84

CUSHIONS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1 Bag (2 pcs.)

Basic Specifications

Product Description

[Features]
· The soft foamed polyethylene protects the corners.
· Can be easily cut with a cutter.
[Applications]
· Used for protruding parts such as corners of furniture.

Specifications of TLHK-50

  • Product Type
    Corner Type Cushion
  • Width×Length (mm)
    50×1700
  • Color
    Orange
  • Mounting Method
    Pasting Type
  • Material
    Polyethylene (PE)
  • Thickness (mm)
    8
  • Color Details
    Orange
  • JAN Code
    4989999314939
  • Trusco Code
    482-0282
  • Mass(g)
    60
  • Amount Of Content
    1 Bag (2 pcs.)
Part Number
TLHK-50
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 430.84

CUSHIONS 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1 Bag (2 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1