(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TCF6Y |
TCF8Y |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Vertical (mm) |
Horizontal (mm) |
Diameter (mm) |
Mass (g) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 48.00 |
OPTIONS FOR PLASTIC CHAINS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 22 | 42 | 6 | 6 | 4989999325133 | 488-7590 | 1 Bag (2 pcs) | ||
฿ 63.00 |
OPTIONS FOR PLASTIC CHAINS | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | 27 | 50 | 8 | 8 | 4989999325140 | 488-7603 | 1 Bag (2 pcs) |
[Features]
· Joints for connecting plastic chains together.
· It is suitable for partitions in no-entry sections, lot management in parking lots, guidance of pedestrians, etc.
Part Number |
---|
TCF6Y |
TCF8Y |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Vertical (mm) |
Horizontal (mm) |
Diameter (mm) |
Mass (g) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 48.00 |
OPTIONS FOR PLASTIC CHAINS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | 22 | 42 | 6 | 6 | 4989999325133 | 488-7590 | 1 Bag (2 pcs) | ||
฿ 63.00 |
OPTIONS FOR PLASTIC CHAINS | 1 Pack(s) |
2 Pieces Per Package |
1 Day(s) | 27 | 50 | 8 | 8 | 4989999325140 | 488-7603 | 1 Bag (2 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?