(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TPCC6-2YB |
TPCC6-3YB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter × length (mm×m) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 227.00 |
PLASTIC CHAINS | 1 Piece(s) | 10 Day(s) | 6×2 | 4989999325188 | 488-8855 | 1 pc. | ||
฿ 322.00 |
PLASTIC CHAINS | 1 Piece(s) | 1 Day(s) | 6×3 | 4989999325195 | 488-8863 | 1 pc. |
[Features]
· Convenient to carry as it can be folded up.
· It is suitable for partitions in no-entry sections, lot management in parking lots, guidance of pedestrians, etc.
Part Number |
---|
TPCC6-2YB |
TPCC6-3YB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter × length (mm×m) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 227.00 |
PLASTIC CHAINS | 1 Piece(s) | 10 Day(s) | 6×2 | 4989999325188 | 488-8855 | 1 pc. | ||
฿ 322.00 |
PLASTIC CHAINS | 1 Piece(s) | 1 Day(s) | 6×3 | 4989999325195 | 488-8863 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?