(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TCRLY |
TCRW |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35.00 |
OPTIONS FOR PLASTIC CHAINS | 1 Pack(s) |
2 Pieces Per Package |
Same day | Yellow | Yellow Fluorescence | 4989999324839 | 488-7719 | 1 Bag (2 pcs) | ||
฿ 31.00 |
OPTIONS FOR PLASTIC CHAINS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | White | White | 4989999324846 | 488-7727 | 1 Bag (2 pcs) |
[Features]
· Plastic rings for cones.
· Used together with an optional chain.
[Applications]
· For partitions in a no-entry section, lot management in a parking lot, guidance of pedestrians, etc.
Part Number |
---|
TCRLY |
TCRW |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Color Details | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35.00 |
OPTIONS FOR PLASTIC CHAINS | 1 Pack(s) |
2 Pieces Per Package |
Same day | Yellow | Yellow Fluorescence | 4989999324839 | 488-7719 | 1 Bag (2 pcs) | ||
฿ 31.00 |
OPTIONS FOR PLASTIC CHAINS | 1 Pack(s) |
2 Pieces Per Package |
12 Day(s) | White | White | 4989999324846 | 488-7727 | 1 Bag (2 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?