(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Rail Parts for Work Platforms

Hand Rail Parts for Work Platforms

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • The pedestal is sold separately.
  • From :
    ฿ 3,756.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSF-P1B
TSF-P1B11H
TSF-P2B
TSF-P3B
TSF-P3B11H
TSF-P4B
TSF-P4B11H
TSF-P5B
TSF-P6B
TSF-P6B11H
TSF-P7B
TSF-P7B11H
TSF-P10B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Compatible Model JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 9,364.00

WORK PLATFORMS 1 Piece(s) 12 Day(s) Top Step Side Handrail TSF (C) - 2 Levels of More Total Size 4989999337679 487-9627 2.2/set 1 Set

฿ 10,430.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) Top Step Side Handrail TSF (C) - 2 Levels of More Total Size 4989999337761 487-9635 2.5/set 1 Set

฿ 4,273.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) Stair Side Handrail TSF(C)-369、4612 4989999337686 487-9643 1.0/set 1 Set

฿ 5,642.00

WORK PLATFORMS 1 Piece(s) 14 Day(s) Top Step Back Surface Handrail TSF(C)-256、257 4989999337693 487-9651 1.5/set 1 Set

฿ 6,528.00

WORK PLATFORMS 1 Piece(s) 14 Day(s) Top Step Back Surface Handrail TSF(C)-256、257 4989999337778 487-9660 1.8/set 1 Set

฿ 6,622.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) Top Step Back Surface Handrail TSF(C)-266、369、4612 4989999337709 487-9678 1.8/set 1 Set

฿ 7,990.00

WORK PLATFORMS 1 Piece(s) 10 Day(s) Top Step Back Surface Handrail TSF(C)-266、369、4612 4989999337785 487-9686 2.0/set 1 Set

฿ 6,499.00

WORK PLATFORMS 1 Piece(s) 14 Day(s) Stair Side Handrail TSF-51015 4989999337716 487-9694 1.2/set 1 Set

฿ 8,165.00

WORK PLATFORMS 1 Piece(s) 14 Day(s) Top Step Back Surface Handrail TSF-51015 4989999337723 487-9708 2.5/set 1 Set

฿ 9,722.00

WORK PLATFORMS 1 Piece(s) 20 Day(s) Top Step Back Surface Handrail TSF-51015 4989999337792 487-9716 2.8/set 1 Set

฿ 4,189.00

WORK PLATFORMS 1 Piece(s) 14 Day(s) Back Surface Reinforcement Bar TSF (C) - 2 Levels of More Total Size 4989999337730 487-9724 0.8/set 1 Set

฿ 5,048.00

WORK PLATFORMS 1 Piece(s) 10 Day(s) Back Surface Reinforcement Bar TSF (C) - 2 Levels of More Total Size 4989999337808 487-9732 1.0/set 1 Set

฿ 3,756.00

WORK PLATFORMS 1 Piece(s) 14 Day(s) Stair Side Handrail TSF(C)-257 4989999337754 487-9619 0.8/set 1 Set

Basic Specifications

  • Product Type
    Related Product
  • Specifications
    Assembly type
  • Amount Of Content
    1 Set

Product Description

[Features]
· Dedicated handrail material for aluminum work platforms.
[Applications]
· For fall prevention from work stepstool.
[Material]
· Aluminum

Part Number
TSF-P1B
TSF-P1B11H
TSF-P2B
TSF-P3B
TSF-P3B11H
TSF-P4B
TSF-P4B11H
TSF-P5B
TSF-P6B
TSF-P6B11H
TSF-P7B
TSF-P7B11H
TSF-P10B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Compatible Model JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 9,364.00

WORK PLATFORMS 1 Piece(s) 12 Day(s) Top Step Side Handrail TSF (C) - 2 Levels of More Total Size 4989999337679 487-9627 2.2/set 1 Set

฿ 10,430.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) Top Step Side Handrail TSF (C) - 2 Levels of More Total Size 4989999337761 487-9635 2.5/set 1 Set

฿ 4,273.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) Stair Side Handrail TSF(C)-369、4612 4989999337686 487-9643 1.0/set 1 Set

฿ 5,642.00

WORK PLATFORMS 1 Piece(s) 14 Day(s) Top Step Back Surface Handrail TSF(C)-256、257 4989999337693 487-9651 1.5/set 1 Set

฿ 6,528.00

WORK PLATFORMS 1 Piece(s) 14 Day(s) Top Step Back Surface Handrail TSF(C)-256、257 4989999337778 487-9660 1.8/set 1 Set

฿ 6,622.00

WORK PLATFORMS 1 Piece(s) 1 Day(s) Top Step Back Surface Handrail TSF(C)-266、369、4612 4989999337709 487-9678 1.8/set 1 Set

฿ 7,990.00

WORK PLATFORMS 1 Piece(s) 10 Day(s) Top Step Back Surface Handrail TSF(C)-266、369、4612 4989999337785 487-9686 2.0/set 1 Set

฿ 6,499.00

WORK PLATFORMS 1 Piece(s) 14 Day(s) Stair Side Handrail TSF-51015 4989999337716 487-9694 1.2/set 1 Set

฿ 8,165.00

WORK PLATFORMS 1 Piece(s) 14 Day(s) Top Step Back Surface Handrail TSF-51015 4989999337723 487-9708 2.5/set 1 Set

฿ 9,722.00

WORK PLATFORMS 1 Piece(s) 20 Day(s) Top Step Back Surface Handrail TSF-51015 4989999337792 487-9716 2.8/set 1 Set

฿ 4,189.00

WORK PLATFORMS 1 Piece(s) 14 Day(s) Back Surface Reinforcement Bar TSF (C) - 2 Levels of More Total Size 4989999337730 487-9724 0.8/set 1 Set

฿ 5,048.00

WORK PLATFORMS 1 Piece(s) 10 Day(s) Back Surface Reinforcement Bar TSF (C) - 2 Levels of More Total Size 4989999337808 487-9732 1.0/set 1 Set

฿ 3,756.00

WORK PLATFORMS 1 Piece(s) 14 Day(s) Stair Side Handrail TSF(C)-257 4989999337754 487-9619 0.8/set 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a handrail member dedicated to the aluminum work platform.

Usage

●For fall prevention from the work platform.

Specification

●SPQ(set):1
●Assembly Type

Materials

●Aluminum

Warning

●The spring footstool is sold separately.