- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Leg Cover for Stepladder (with Stoppers)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of TKAC-G
-
- Product Type
- Related Item
-
- Height(mm)
- 80
-
- Thickness(mm)
- 2.5
-
- Color
- White
-
- Mass
- 52 g/pack
-
- Bottom Dimensions(mm)
- Approx. 85×85
-
- JAN Code
- 4989999321944
-
- Trusco Code
- 489-4618
-
- Compatible Leg Size
- Approx. 6X4 cm
-
- Bag Material
- Polyester, Cotton
-
- Base Material
- Polyurethane
-
- Amount Of Content
- 1 Bag (4 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 329.00
|
STEPLADDERS
|
1 Pack(s)
|
4 Pieces Per Package
|
|
1 Day(s)
|
1 Bag (4 pcs) |
Basic Specifications
-
- Product Type
- Related Item
-
- Height(mm)
- 80
-
- Thickness(mm)
- 2.5
-
- Color
- White
-
- Mass
- 52 g/pack
-
- Bottom Dimensions(mm)
- Approx. 85×85
-
- JAN Code
- 4989999321944
-
- Trusco Code
- 489-4618
-
- Compatible Leg Size
- Approx. 6X4 cm
-
- Bag Material
- Polyester, Cotton
-
- Base Material
- Polyurethane
-
- Amount Of Content
- 1 Bag (4 pcs)
Product Description
[Features]
· Leg cover suitable for protecting floors when working indoors.
· The polyurethane special sheet exhibits superior anti-slip effect.
· It uses rubber to prevent coming off the stepladder.
Specifications of TKAC-G
-
- Product Type
- Related Item
-
- Height(mm)
- 80
-
- Thickness(mm)
- 2.5
-
- Color
- White
-
- Mass
- 52 g/pack
-
- Bottom Dimensions(mm)
- Approx. 85×85
-
- JAN Code
- 4989999321944
-
- Trusco Code
- 489-4618
-
- Compatible Leg Size
- Approx. 6X4 cm
-
- Bag Material
- Polyester, Cotton
-
- Base Material
- Polyurethane
-
- Amount Of Content
- 1 Bag (4 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 329.00
|
STEPLADDERS
|
1 Pack(s)
|
4 Pieces Per Package
|
|
1 Day(s)
|
1 Bag (4 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●This is a stepladder cover suitable for floor protection during indoor work.Specification
●Color:White
●Q'ty Per Bag(piece):4
●SPQ(bag):50
●Compatible Piece Size: Approx. 6 x 4cm
●Bottom Dimension: Approx. 85 x 85mm
●Height: 80mm
●Thickness: 2.5mmMaterials
●Bag: Polyester/Cotton
●Bottom Part: Polyurethane
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?