(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TDDE-1 |
TDDE-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Specifications | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 720.57 |
DEODRIZER | 1 Piece(s) | 12 Day(s) | 4989999315790 | 482-1297 | Large capacity deodorant spray. | 1.06 | 1 pc (0.95 L) | ||
฿ 2,777.42 |
DEODRIZER | 1 Piece(s) | 12 Day(s) | 4989999315806 | 482-1301 | Packing box spec with a large capacity of 10 l. | 10.58 | 1 Box (10 l) |
[Features]
· It combines persimmon extract with high odor efficacy to quickly eliminate odors in fabrics and the air.
· Suppresses the growth of bacteria.
· Relaxing woodland fragrance.
[Applications]
· For sterilizing/deodorizing offices or facilities.
Part Number |
---|
TDDE-1 |
TDDE-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Specifications | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 720.57 |
DEODRIZER | 1 Piece(s) | 12 Day(s) | 4989999315790 | 482-1297 | Large capacity deodorant spray. | 1.06 | 1 pc (0.95 L) | ||
฿ 2,777.42 |
DEODRIZER | 1 Piece(s) | 12 Day(s) | 4989999315806 | 482-1301 | Packing box spec with a large capacity of 10 l. | 10.58 | 1 Box (10 l) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?