Blower, Handy Jet, Single-Phase 200 V Type

Caution
Product Description
Blower that can be easily transported and that operates on single phase 200 V with little noise.
[Features]
· Uses a large hand grip that is convenient for carrying.
· Noise is reduced since both ends have bell shape with both-surface bell mouth specifications to reduce air resistance.
· With the flexible duct that can be installed on either the intake side or exhaust side, it is a single unit that can be used both as a blower and an exhaust fan.
[Applications]
· For exhaust in large-diameter steel pipes.
· Prevention of oxygen depletion accidents inside tunnels and manholes.
· For exhaust from tank interior.
Features
●Flexible duct can be mounted on either side of the intake/exhaust side, and either air supply or exhaust air can be used with one unit.Usage
●Transmission/discharge wind in large mouth diameter steel pipe.●Manholes, prevention of oxygen deficiency in tunnels.
●For air supply and exhaust in the tank.
Specification
●Power(V):Single Phase 200●Power Cord: 1.8m(with grounding clip)
●Blade Material: Resin