(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Leather Gloves, Nanofit Gloves

Leather Gloves, Nanofit Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 885.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TNFAG-L
TNFAG-LL
TNFAG-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Inner capacity

฿ 892.63

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22.5 19.2 9.4 4989999363647 490-5555 1 Pair

฿ 885.38

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 23 19.6 9.6 4989999363654 490-5563 1 Pair

฿ 892.63

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 22 18.6 9.2 4989999363630 490-5571 1 Pair

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Synthetic Leather
  • Color
    Blue
  • Thickness(mm)
    0.9
  • Mass(g)
    72
  • Cuffs
    Velcro
  • Palm section
    Synthetic Fibers, Polyester, Goat Hide
  • Back of hand
    Synthetic Fibers, Polyester
  • Inner capacity
    1 Pair

Product Description

[Features]
· Uses "Nano Front™" developed by Teijin Corporation.
· Flexibly molds to the shape of the hand or hand movements.
[Applications]
· Architecture, civil engineering, and iron & steel.
· Maintenance of automobiles and motorcycles.

Part Number
TNFAG-L
TNFAG-LL
TNFAG-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Inner capacity

฿ 892.63

LEATHER GLOVES 1 Piece(s) 1 Day(s) L 22.5 19.2 9.4 4989999363647 490-5555 1 Pair

฿ 885.38

LEATHER GLOVES 1 Piece(s) 1 Day(s) LL 23 19.6 9.6 4989999363654 490-5563 1 Pair

฿ 892.63

LEATHER GLOVES 1 Piece(s) 1 Day(s) M 22 18.6 9.2 4989999363630 490-5571 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1