(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Finger Grip Gloves

Finger Grip Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 120.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TG-F2
TG-F3
TG-F5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Overall Length
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 131.67

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) 2 pc Finger 23.5 8 4989999293531 473-6494 41 1 Pair

฿ 131.67

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) 3 fingers out 23 2.0 4989999293548 473-6508 37 1 Pair

฿ 120.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) 5 fingers out 16.5 2.5 4989999293555 473-6516 32 1 Pair

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Fingerless
  • Application
    For work
  • Size
    Configurable
  • Palm perimeter(cm)
    19
  • Color
    White
  • Thickness(mm)
    1.5
  • Glove part
    100% Cotton
  • Slip prevention part
    Vinyl Chloride (PVC)
  • Inner capacity
    1 Pair

Product Description

[Features]
· Ideal for work that requires the feel of using bare hands.
· The palm of the hand has a non-slip material that allows objects to be gripped firmly.
· 100% cotton type that absorbs sweat and is gentle to the skin.
[Applications]
· Inspection, reception duties, and light work.

Part Number
TG-F2
TG-F3
TG-F5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Overall Length
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 131.67

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) 2 pc Finger 23.5 8 4989999293531 473-6494 41 1 Pair

฿ 131.67

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) 3 fingers out 23 2.0 4989999293548 473-6508 37 1 Pair

฿ 120.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) 5 fingers out 16.5 2.5 4989999293555 473-6516 32 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Ideal for delicate work where bare-hand-like feeling is needed.

Specification

●Thickness:1.5mm
●10gg knit
●Color:White
●Size:Free

Materials

●Glove:100% Cotton
●Non-slip area:PVC