(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Color Work Gloves

Color Work Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 121.29 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCNG-KO
TCNG-R
TCNG-Y
TCNSG-KO
TCNSG-R
TCNSG-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Mass
(g)
Specification details Inner capacity

฿ 128.54

WORK GLOVES 1 Piece(s) 1 Day(s) Navy Blue 4989999334494 489-6831 58 Without slip prevention 1 Pair

฿ 121.29

WORK GLOVES 1 Piece(s) 1 Day(s) Red 4989999334487 489-6840 58 Without slip prevention 1 Pair

฿ 121.29

WORK GLOVES 1 Piece(s) 12 Day(s) Yellow 4989999334470 489-6858 58 Without slip prevention 1 Pair

฿ 131.13

WORK GLOVES 1 Piece(s) 10 Day(s) Navy Blue 4989999334524 489-6866 63 With slip prevention 1 Pair

฿ 131.13

WORK GLOVES 1 Piece(s) 1 Day(s) Red 4989999334517 489-6874 63 With slip prevention 1 Pair

฿ 131.13

WORK GLOVES 1 Piece(s) 1 Day(s) Yellow 4989999334500 489-6882 63 With slip prevention 1 Pair

Basic Specifications

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    7
  • Size
    Configurable
  • Overall Length(cm)
    23.5
  • Palm perimeter(cm)
    20
  • Middle finger length(cm)
    8
  • Thickness(mm)
    2
  • Material
    Nylon, Acrylic, Other Materials
  • Slip prevention part
    Polyvinyl chloride resin
  • Inner capacity
    1 Pair

Product Description

[Features]
· Colored gloves that use nylon.
[Applications]
· General work.

Part Number
TCNG-KO
TCNG-R
TCNG-Y
TCNSG-KO
TCNSG-R
TCNSG-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Mass
(g)
Specification details Inner capacity

฿ 128.54

WORK GLOVES 1 Piece(s) 1 Day(s) Navy Blue 4989999334494 489-6831 58 Without slip prevention 1 Pair

฿ 121.29

WORK GLOVES 1 Piece(s) 1 Day(s) Red 4989999334487 489-6840 58 Without slip prevention 1 Pair

฿ 121.29

WORK GLOVES 1 Piece(s) 12 Day(s) Yellow 4989999334470 489-6858 58 Without slip prevention 1 Pair

฿ 131.13

WORK GLOVES 1 Piece(s) 10 Day(s) Navy Blue 4989999334524 489-6866 63 With slip prevention 1 Pair

฿ 131.13

WORK GLOVES 1 Piece(s) 1 Day(s) Red 4989999334517 489-6874 63 With slip prevention 1 Pair

฿ 131.13

WORK GLOVES 1 Piece(s) 1 Day(s) Yellow 4989999334500 489-6882 63 With slip prevention 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1