(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Cotton Work Gloves (Set of 100 Pairs)

Special Cotton Work Gloves (Set of 100 Pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TGL500-100

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    8
  • Size
    Configurable
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Color
    Generation
  • Thickness(mm)
    3
  • JAN Code
    4989999335323
  • Trusco Code
    489-4642
  • Mass(g)
    5000
  • Wrist color
    Blue
  • Material
    Cotton, Polyester, Others
  • Inner capacity
    1 Pack (100 pairs)
Part Number
TGL500-100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 2,428.00

WORK GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 1 Pack (100 pairs)

Basic Specifications

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    8
  • Size
    Configurable
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Color
    Generation
  • Thickness(mm)
    3
  • JAN Code
    4989999335323
  • Trusco Code
    489-4642
  • Mass(g)
    5000
  • Wrist color
    Blue
  • Material
    Cotton, Polyester, Others
  • Inner capacity
    1 Pack (100 pairs)

Product Description

[Features]
· Features outstanding absorption capability for sweat and oil.
· It has a fine mesh and provides a perfect fit.
· The wrist part has been heat treated.
[Applications]
· General work.

Specifications of TGL500-100

  • Product Type
    Work gloves
  • Application
    For work
  • Gauge
    8
  • Size
    Configurable
  • Overall Length(cm)
    22
  • Palm perimeter(cm)
    19
  • Middle finger length(cm)
    8
  • Color
    Generation
  • Thickness(mm)
    3
  • JAN Code
    4989999335323
  • Trusco Code
    489-4642
  • Mass(g)
    5000
  • Wrist color
    Blue
  • Material
    Cotton, Polyester, Others
  • Inner capacity
    1 Pack (100 pairs)
Part Number
TGL500-100
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Inner capacity

฿ 2,428.00

WORK GLOVES 1 Pack(s)

100 Pieces Per Package

Same day 1 Pack (100 pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent sweat and oil absorbing properties.
●Fine mesh excellent fit.

Specification

●Thickness:3mm
●8gg knit
●Color:Unbleached
●Size:Free

Materials

●Cotton Polyester other