1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kaise AC Adapter SK-4033/4035/7722 Compatible

KSE MEASURING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Kaise AC Adapter SK-4033/4035/7722 Compatible
  • Kaise AC Adapter SK-4033/4035/7722 Compatible
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,380.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Dedicated adapter for SK-4033/4035/7722 (896-02)
· Dedicated adapter for SK-8701 (898)
· 896-02 polarity is "center-negative". Note that it is opposite from the general type.

Part Number
896-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,380.01

KSE MEASURING TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Accessory Output: Output voltage DC 6V 300mA Details Type Power Adapter
Applicable Model SK-4033/4035/7722 Features Center Slot Supplement Input: AC 100 V, 50/60 Hz

Please check the type/dimensions/specifications of the part 896-02 in the Kaise AC Adapter SK-4033/4035/7722 Compatible series.