Arm Cover, Armband (2 Pieces Inside)

Brand :
TRUSCO
Caution
Product Description
[Features]
· Prevents sleeves from coming down.
· Versatile telescopic type band that is easy to use.
· The rubber ensures secure binding.
[Applications]
· For binding various products
Features
●Prevents falling of sleeves.●Versatile shrink type band that can be easily bound.
Specification
●Color:OD●W x L(cm):2.5 x 55
●Q'ty Per Bag(bag):2
●SPQ(bag):25
●Thickness: Max Approx. 3.5mm