(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSCPE-B |
TSCPE-TM |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 808.00 |
PROTECTIVE CLOTHES | 1 Pack(s) |
50 Pieces Per Package |
Same day | 4989999317664 | 478-9385 | 1 Bag (50 Pairs) | ||
฿ 808.00 |
PROTECTIVE CLOTHES | 1 Pack(s) |
50 Pieces Per Package |
Same day | 4989999317671 | 478-9393 | 1 Bag (50 Pairs) |
[Features]
· It is a waterproof type shoe cover that prevents water intrusion.
[Applications]
· Prevents contaminants from entering work sites, etc.
Part Number |
---|
TSCPE-B |
TSCPE-TM |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 808.00 |
PROTECTIVE CLOTHES | 1 Pack(s) |
50 Pieces Per Package |
Same day | 4989999317664 | 478-9385 | 1 Bag (50 Pairs) | ||
฿ 808.00 |
PROTECTIVE CLOTHES | 1 Pack(s) |
50 Pieces Per Package |
Same day | 4989999317671 | 478-9393 | 1 Bag (50 Pairs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?