Hook & Loop Fastener Safety Shoes with 3-Layer Sole

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Three-layer structure superior in anti-slip and cushioning properties that grip well even on uneven floor surfaces.
    · Excellent abrasion resistance and excellent durability against chemicals.
    · SX3-layer soled safety shoes are used by the Japan Self-Defense Force, Police, and Fire Department.
    · Easily removable fastener type.
    [Applications]
    · For manufacturing, construction, mining, onshore cargo transportation

    Features

    ●Three-layer structure superior in lubricity and cushioning property, grip on the concave and convex floor surface surely.

    Specification

    ●Foot Width Size:EEE
    ●SPQ(pair):10
    ●JIS T 8101 Leather S Type E Passed
    ●Pressure Resistant Load: 10±0.1kN 
    ●Color: Black

    Materials

    ●Upper: Cowhide Leather (embossing software)
    ●Toe Box: Wide ACM Resin
    ●Shoe Sole: 2 Layer SX Rubber + SX Urethane(SX3 layer bottom)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat