(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

One-Piece Safety Glasses (Sport Type)

One-Piece Safety Glasses (Sport Type)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 397.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSG-7104AM
TSG-7104GY
TSG-7104TM SALE
TSG-7104Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lens color JAN Code Trusco Code Amount Of Content

฿ 410.64

SAFETY GLASSES 1 Piece(s) 12 Day(s) Advanced Mirror 4989999322910 488-9827 1 pc.

฿ 410.64

SAFETY GLASSES 1 Piece(s) 1 Day(s) Gray 4989999322934 488-9835 1 pc.

฿ 397.94

฿ 221.37

SAFETY GLASSES 1 Piece(s) Same day Clear 4989999322903 488-9843 1 pc.

฿ 397.94

SAFETY GLASSES 1 Piece(s) 12 Day(s) Yellow 4989999322927 488-9851 1 pc.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Standard
    ANSI
  • Frame color
    Black
  • Lens Thickness(mm)
    2.2
  • Angle Adjustment
    NA
  • Nose Pad
    Available
  • Tool adjustment
    NA
  • Lens Material
    Polycarbonate
  • Specifications
    ANSI Standard Compliant (Z87.1)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A sports type that works well in outdoor tasks.
· Adopts a lens of UV-cut (99.9%) specification.

Part Number
TSG-7104AM
TSG-7104GY
TSG-7104TM SALE
TSG-7104Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lens color JAN Code Trusco Code Amount Of Content

฿ 410.64

SAFETY GLASSES 1 Piece(s) 12 Day(s) Advanced Mirror 4989999322910 488-9827 1 pc.

฿ 410.64

SAFETY GLASSES 1 Piece(s) 1 Day(s) Gray 4989999322934 488-9835 1 pc.

฿ 397.94

฿ 221.37

SAFETY GLASSES 1 Piece(s) Same day Clear 4989999322903 488-9843 1 pc.

฿ 397.94

SAFETY GLASSES 1 Piece(s) 12 Day(s) Yellow 4989999322927 488-9851 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1