1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blade Bit with High Frequency (62 Type R/L Single Edge Bit/MV10 for Planing)

Blade Bit with High Frequency (62 Type R/L Single Edge Bit/MV10 for Planing)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,872.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Unique brazing and heat treatment are applied to high-grade high speed steel, boasting excellent performance, consistent quality, and a sharp cutting edge.
· Blade steel is ideal for the cutting conditions, achieving outstanding cutting performance.

Part Number
62L-1
62L-2
62L-3
62L-4
62L-5
62L-7
62R-1
62R-2
62R-3
62R-4
62R-5
62R-7
62R-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Height
(mm)
Tip Dimensions : a Tip Dimensions : b Tip Dimensions : c

฿ 2,195.39

KSH CUTTING TOOLS 1 Piece(s) 7 Day(s) 131701312184.5

฿ 2,195.39

KSH CUTTING TOOLS 1 Piece(s) 7 Day(s) 162001615225

฿ 1,872.16

KSH CUTTING TOOLS 1 Piece(s) 7 Day(s) 192301917266

฿ 3,285.71

KSH CUTTING TOOLS 1 Piece(s) 7 Day(s) 192502517308

฿ 3,285.71

KSH CUTTING TOOLS 1 Piece(s) 7 Day(s) 222502220307

฿ 3,285.71

KSH CUTTING TOOLS 1 Piece(s) 7 Day(s) 252802523348

฿ 2,195.39

KSH CUTTING TOOLS 1 Piece(s) 7 Day(s) 131701312184.5

฿ 2,195.39

KSH CUTTING TOOLS 1 Piece(s) 7 Day(s) 162001615225

฿ 1,872.16

KSH CUTTING TOOLS 1 Piece(s) 7 Day(s) 192301917266

฿ 3,285.71

KSH CUTTING TOOLS 1 Piece(s) 7 Day(s) 192502517308

฿ 3,285.71

KSH CUTTING TOOLS 1 Piece(s) 7 Day(s) 222502220307

฿ 3,285.71

KSH CUTTING TOOLS 1 Piece(s) 7 Day(s) 252802523348

฿ 6,860.58

KSH CUTTING TOOLS 1 Piece(s) 7 Day(s) 323403229409

Loading...

  1. 1

Basic Information

Product Type Cutting Bit with High-Speed Blade Material Details HSS