1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut

Hex Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 54.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• For clamp fixing.
• Used together with a washer for tightening the jig body.
• For fixing the jig body.

Features

●Use for the metal washer to tighten the jig body.

Usage

●To fix the jig body.

Specification

●SPQ(piece):10

Materials

●Steel(S45C)Black Dye Finishing
●Quenching (HRC 23 to 31)
Part Number
FTU8
FTU10
FTU12
FTU14
FTU16
FTU18
FTU20
FTU22
FTU24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Diameter Mass
(g)

฿ 54.00

SUT HX NUT 1 Piece(s) 1 Day(s) M85

฿ 54.00

SUT HX NUT 1 Piece(s) 1 Day(s) M1010

฿ 54.00

SUT HX NUT 1 Piece(s) 1 Day(s) M1216

฿ 54.00

SUT HX NUT 1 Piece(s) 1 Day(s) M1423

฿ 70.00

SUT HX NUT 1 Piece(s) Same day M1630

฿ 78.00

SUT HX NUT 1 Piece(s) 4 Day(s) M1846

฿ 97.00

SUT HX NUT 1 Piece(s) 3 Day(s) M2058

฿ 105.00

SUT HX NUT 1 Piece(s) 14 Day(s) M2274

฿ 277.00

SUT HX NUT 1 Piece(s) 1 Day(s) M24100

Loading...

  1. 1
 

Basic Information

Details Type Hex Nut Material S45C Heat Treatment Tempering HRC023-31
Finish Black oxide finish