1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hydraulic precision vise

SUT HYDRAULIC PRECISION VICE

Hydraulic precision vise
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 109,447.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A hydraulic precision vise for ultra-precision finishing.
· Can be utilized for a wide range of grinding, cutting, and drilling.
· The round object machining V-groove (G) is attached to the crosswise direction of the mobile jaw.
· Sub-zero treatment minimizes aging deterioration.

 
Part Number
SHPV165 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 109,447.69

฿ 63,829.89

SUT HYDRAULIC PRECISION VICE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Clamp Range(mm) 165 Width(mm) 125 Details Type Hydraulic precision vise
Mass(kg) 18 Material SKS3 Hardness HRC60
Parallelism Within 0.002/100 mm Perpendicularity Within 0.005/100 mm Tightening Force(kN) 15

Please check the type/dimensions/specifications of the part SHPV165 in the Hydraulic precision vise series.