1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat nut

Flat nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 59.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The material is S45C.
· Features a black oxide finish.

Features

●For stud bolts, quenched nuts.

Usage

●To fix the jig body.

Specification

●SPQ(piece):10

Materials

●Steel(S45C)Black Dye Finishing
●Hardness: HRC23 to 31
Part Number
10MJN
12MJN
14MJN
16MJN
18MJN
20MJN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Diameter Mass
(g)

฿ 59.00

SUT JAM NUT 1 Piece(s) 1 Day(s) M109

฿ 66.00

SUT JAM NUT 1 Piece(s) 1 Day(s) M1210

฿ 79.00

SUT JAM NUT 1 Piece(s) 1 Day(s) M1421

฿ 90.00

SUT JAM NUT 1 Piece(s) 1 Day(s) M1623

฿ 98.00

SUT JAM NUT 1 Piece(s) 1 Day(s) M1834

฿ 99.00

JAM NUT 1 Piece(s) 4 Day(s) M2044

Loading...

  1. 1
 

Basic Information

Details Type Flat nut Material S45C Heat Treatment Tempering HRC23-31
Finish Black oxide finish