1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Type Precision Parallel Block Set, Flat Type (PPP200FA)

PRECISION GROUND PARALLEL

Thin Type Precision Parallel Block Set, Flat Type (PPP200FA)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Precise machining such as vise cap height adjustment and referencing is possible.
· Ideal for machining small workpiece surfaces / through holes. (With wooden case)
· 4 surfaces other than both end surfaces are ground finished, with top and bottom precision ground finished (parallelism within 0.005).

 
Part Number
PPP200FA SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Set Mass
(kg)

฿ 20,274.00

฿ 15,874.54

PRECISION GROUND PARALLEL 1 Piece(s) 4 Day(s) 40 ~ 586.95/5 sets 10 pc

Loading...

  1. 1

Basic Information

Product Type Other Flat surface precision(μm) 5 Depth(mm) 8
Number of Pieces 2 each Material S50C Heat Treatment Hardening HRC47-52
Finishing Grinding

Please check the type/dimensions/specifications of the part PPP200FA in the Thin Type Precision Parallel Block Set, Flat Type series.

Products with similar specification

Part Number
PPP160FA
PPP160FB
PPP200FB
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipHeight
(mm)
Set Mass
(kg)

฿ 12,282.00

1 Piece(s) 4 Day(s) 30 ~ 484.56/5 sets 10 pc

฿ 16,074.00

1 Piece(s) 4 Day(s) 50 ~ 586.03/5 sets 10 pc

฿ 30,482.32

1 Piece(s) 20 Day(s) 60 ~ 688.74/5 set 10 pcs