(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Convenient for precise machining such as vise cap height adjustment and referencing.
· It can be used with small articles for machining the workpiece surface, as well as through holes located close to the end faces. (With wooden case)
· 4 surfaces other than both end surfaces are ground finished, with top and bottom precision ground finished (parallelism within 0.005).
Part Number |
---|
PPP125SA |
PPP125SB |
PPP160SA |
PPP160SB |
PPP200SA |
PPP200SB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Set Mass (kg) |
---|---|---|---|---|---|---|---|
฿ 13,758.00 ฿ 10,240.08 | SUT PRECISION GROUND PARALLEL | 1 Piece(s) | 4 Day(s) | 21 ~ 32 | 2.38: 5 Sets 10 pcs | ||
฿ 12,441.00 ฿ 10,021.23 | PRECISION GROUND PARALLEL | 1 Piece(s) | 4 Day(s) | 33 ~ 38 | 2.78: 5 Sets 10 pcs | ||
฿ 15,780.00 ฿ 11,743.48 | PRECISION GROUND PARALLEL | 1 Piece(s) | 4 Day(s) | 30 ~ 48 | 3.93: 5 Sets 10 pcs | ||
฿ 16,158.00 ฿ 13,105.75 | PRECISION GROUND PARALLEL | 1 Piece(s) | 4 Day(s) | 50 ~ 58 | 5.4/5 sets 10 pc | ||
฿ 21,028.00 ฿ 16,992.73 | PRECISION GROUND PARALLEL | 1 Piece(s) | 4 Day(s) | 40 ~ 58 | 6.5/5 sets 10 pc | ||
฿ 27,082.00 ฿ 21,210.62 | PRECISION GROUND PARALLEL | 1 Piece(s) | 4 Day(s) | 60 ~ 68 | 7.95/5 set 10 pcs |
Loading...
Product Type | Other | Flat surface precision(μm) | 5 | Depth(mm) | 8 |
---|---|---|---|---|---|
Number of Pieces | 2 each | Material | S50C | Heat Treatment | Hardening HRC47-52 |
Finishing | Grinding |
How can we improve?
How can we improve?