1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Carbide Bar, Shank φ6 mm Hard Type (Alumina Coating)

Carbide Bar, Shank φ6 mm Hard Type (Alumina Coating)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,662.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The blade shape is suitable for heavy cutting.
· Durability excellent

Features

●High hardness of alumina coating(TiAIN), excellent cutting power.

Specification

●Type:With row

Warning

●The maximum working rotation speed is the recommended value.
Part Number
SBH1C06
SBH1C06E
SBH1C08
SBH1C08E
SBH2C06
SBH2C08
SBH3C03
SBH3C05
SBH4C03
SBH4C04
SBH5C05
SBH6C02
SBH6C03
SBH7C03
SBH7C04
SBH8C05
SBH8C07
SBH51C02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape blade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
Angle
(°)

฿ 1,739.96

SUT CARBIDE BURS SUPER 1 Piece(s) 10 Day(s) Cylinder type9.51963-

฿ 2,005.30

SUT CARBIDE BURS SUPER 1 Piece(s) 10 Day(s) Cylindrical end blade type9.51963-

฿ 2,820.62

SUT CARBIDE BURS SUPER 1 Piece(s) 1 Day(s) Cylinder type12.72569-

฿ 3,100.44

SUT CARBIDE BURS SUPER 1 Piece(s) 12 Day(s) Cylindrical end blade type12.72569-

฿ 2,016.16

SUT CARBIDE BURS SUPER 1 Piece(s) 10 Day(s) Round tip type cylinder9.51963-

฿ 3,149.28

SUT CARBIDE BURS SUPER 1 Piece(s) 12 Day(s) Round tip type cylinder12.72569-

฿ 1,977.56

SUT CARBIDE BURS SUPER 1 Piece(s) 10 Day(s) Rounded wooden tip9.51963-

฿ 3,049.24

SUT CARBIDE BURS SUPER 1 Piece(s) 1 Day(s) Rounded wooden tip12.72569-

฿ 2,107.21

SUT CARBIDE BURS SUPER 1 Piece(s) 12 Day(s) Tree-shape9.51963-

฿ 2,851.97

SUT CARBIDE BURS SUPER 1 Piece(s) 12 Day(s) Tree-shape12.72569-

฿ 3,233.10

SUT CARBIDE BURS SUPER 1 Piece(s) 14 Day(s) Cone Cutoff Tip Type12.7226928

฿ 2,016.16

SUT CARBIDE BURS SUPER 1 Piece(s) 19 Day(s) Oval9.51660-

฿ 2,943.04

SUT CARBIDE BURS SUPER 1 Piece(s) 14 Day(s) Oval12.72266-

฿ 2,449.74

SUT CARBIDE BURS SUPER 1 Piece(s) 10 Day(s) Cone Rounded Tip Type9.52774-

฿ 3,271.70

SUT CARBIDE BURS SUPER 1 Piece(s) 12 Day(s) Cone Rounded Tip Type12.72876-

฿ 1,662.76

SUT CARBIDE BURS SUPER 1 Piece(s) 1 Day(s) Ball Type9.5852-

฿ 2,222.39

SUT CARBIDE BURS SUPER 1 Piece(s) 19 Day(s) Ball Type12.71155-

฿ 4,184.71

SUT CARBIDE BURS SUPER 1 Piece(s) 12 Day(s) Oval12.73276-

Loading...

  1. 1
 

Basic Information

Product Type shank diameter 6 mm Coating Hard Type (Aluminum Coating: TIAIN) Blade Tip Double Cut