1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide Bar, Shank φ3 mm (Titanium Coating Type)

Carbide Bar, Shank φ3 mm (Titanium Coating Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 665.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With a titanium (Tin) coating treatment, the surface hardness is high, the bar life is long, and the chipping has improved.

Part Number
SBT1A01
SBT1A02
SBT1A03
SBT2A01
SBT2A02
SBT3A01
SBT4A01
SBT4A03
SBT5A01
SBT5A03
SBT6A01
SBT7A01
SBT8A01
SBT8A02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape blade diameter
(mm)
Blade Length
(mm)
Angle
(°)

฿ 665.93

SUT CARBIDE BURS SUPER 1 Piece(s) 12 Day(s) Cylinder type1.56-

฿ 665.93

SUT CARBIDE BURS SUPER 1 Piece(s) 19 Day(s) Cylinder type2.511-

฿ 695.64

SUT CARBIDE BURS SUPER 1 Piece(s) 12 Day(s) Cylinder type314-

฿ 665.93

SUT CARBIDE BURS SUPER 1 Piece(s) 19 Day(s) Round tip type cylinder2.511-

฿ 665.93

SUT CARBIDE BURS SUPER 1 Piece(s) 12 Day(s) Round tip type cylinder314-

฿ 665.93

SUT CARBIDE BURS SUPER 1 Piece(s) 10 Day(s) Rounded wooden tip312.7-

฿ 665.93

SUT CARBIDE BURS SUPER 1 Piece(s) 19 Day(s) Tree-shape39.5-

฿ 665.93

SUT CARBIDE BURS SUPER 1 Piece(s) 19 Day(s) Tree-shape312.7-

฿ 665.93

SUT CARBIDE BURS SUPER 1 Piece(s) 12 Day(s) Cone Cutoff Tip Type3167

฿ 665.93

SUT CARBIDE BURS SUPER 1 Piece(s) 12 Day(s) Cone Cutoff Tip Type31114

฿ 665.93

SUT CARBIDE BURS SUPER 1 Piece(s) 14 Day(s) Oval35.5-

฿ 665.93

SUT CARBIDE BURS SUPER 1 Piece(s) 12 Day(s) Cone Rounded Tip Type312.78

฿ 665.93

SUT CARBIDE BURS SUPER 1 Piece(s) 14 Day(s) Ball Type2.52.3-

฿ 665.93

SUT CARBIDE BURS SUPER 1 Piece(s) 1 Day(s) Ball Type32.5-

Loading...

  1. 1

Basic Information

Product Type shank diameter 3 mm Shower Material All Carbide Overall Length(mm) 38
Coating Titanium Blade Tip Double Cut