(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Use in combination with a spherical hex nut (FBU) for secure clamping.
Part Number |
---|
FXZ8 |
FXZ10 |
FXZ14 |
FXZ16 |
FXZ18 |
FXZ20 |
FXZ22 |
FXZ24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) | Applicable Bolt | Outer Diameter (mm) | Internal Diameter (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 68.43 | SUT SPHERCAL WASHER | 1 Piece(s) | 1 Day(s) | 3.2 | M8 | 23 | 9.5 | 7 | ||
฿ 42.00 | SPHERCAL WASHER | 1 Piece(s) | 3 Day(s) | 4 | M10 | 28 | 12 | 13 | ||
฿ 67.00 | SPHERCAL WASHER | 1 Piece(s) | 4 Day(s) | 6 | M14 | 39 | 16 | 39 | ||
฿ 87.00 | SUT SPHERCAL WASHER | 1 Piece(s) | 4 Day(s) | 6 | M16 | 45 | 19 | 56 | ||
฿ 130.00 | SUT SPHERCAL WASHER | 1 Piece(s) | 4 Day(s) | 8 | M18 | 45 | 21 | 70 | ||
฿ 140.00 | SUT SPHERCAL WASHER | 1 Piece(s) | 4 Day(s) | 8 | M20 | 50 | 23.2 | 87 | ||
฿ 182.00 | SPHERCAL WASHER | 1 Piece(s) | 4 Day(s) | 10 | M22 | 55 | 25.5 | 119 | ||
฿ 182.00 | SPHERCAL WASHER | 1 Piece(s) | 4 Day(s) | 10 | M24 | 60 | 28 | 163. |
Loading...
Details Type | Large Spherical Washer | Material | S45C | Heat Treatment | Tempering HRC35-45 |
---|---|---|---|---|---|
Finish | Black oxide finish |
How can we improve?
How can we improve?