1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Level Adjustment Block

Level Adjustment Block
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,922.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It moves straight up and down smoothly.
· Built-in bearing allows level adjustments to be made with minimal force.
· Ball swivel can be set to the desired angle.

Part Number
APB50
APB65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLowest Height
(mm)
Maximum Height
(mm)
Mass
(kg)
Load Resistance
(kN)

฿ 7,922.45

SUT AD JUSTABLE PARALLEL BLOCK 1 Piece(s) 14 Day(s) 50551.550

฿ 10,554.30

SUT AD JUSTABLE PARALLEL BLOCK 1 Piece(s) 19 Day(s) 65723.7100

Loading...

  1. 1

Basic Information

Details Type Level Adjustment Block Material S45C Finishing Black oxide finish