1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Receiving screw

Receiving screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 277.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A receiving screw for TPS/TPU/FPB-B/FGB.

 
Part Number
CB40
CB50
CB60
CB70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
Thread Diameter Diameter
(mm)
Mass
(g)

฿ 403.43

SUT RECEIVABLE SCREW 1 Piece(s) 19 Day(s) 28M126075

฿ 277.00

RECEIVABLE SCREW 1 Piece(s) 91 Day(s) 30M1670120

฿ 611.13

SUT RECEIVABLE SCREW 1 Piece(s) 20 Day(s) 36M1880200

฿ 934.00

SUT RECEIVABLE SCREW 1 Piece(s) 20 Day(s) 50M20130460

Loading...

  1. 1

Basic Information

Details Type Receiving screw Material S45C Finish Black oxide finish