1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Screw Support (2-piece set)【2 Pieces Per Package】

Magnetic Screw Support (2-piece set)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,260.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used for both vertical and horizontal type jigs.
· Avoids the problem of cutting powder adhering to the product as it features built-in magnets on the base surface of the main unit.
· Use a support tip (lower level) for workpieces with uneven surfaces or irregular shapes.

 
Part Number
MSS50
MSS65
MSS85
MSS110
MSS165
MSS265
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipStroke
(mm)
Mass
(g)
Load Resistance
(kN)

฿ 6,169.32

SUT MAGNETIC SCREW SUPPORT 1 Pack(s)

2 Pieces Per Package

10 Day(s) 40~5041080

฿ 6,626.25

SUT MAGNETIC SCREW SUPPORT 1 Pack(s)

2 Pieces Per Package

35 Day(s) 50~6554080

฿ 5,260.00

SUT MAGNETIC SCREW SUPPORT 1 Pack(s)

2 Pieces Per Package

3 Day(s) 65~85103080

฿ 8,380.09

SUT MAGNETIC SCREW SUPPORT 1 Pack(s)

2 Pieces Per Package

12 Day(s) 85~1101750150

฿ 9,877.90

SUT MAGNETIC SCREW SUPPORT 1 Pack(s)

2 Pieces Per Package

12 Day(s) 110~1652930150

฿ 14,369.33

SUT MAGNETIC SCREW SUPPORT 1 Pack(s)

2 Pieces Per Package

12 Day(s) 165~2656230200

Loading...

  1. 1

Basic Information

Details Type Screw size Material S45C Heat Treatment Tempering HRC35-47
Finish Black oxide finish