(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The material is S45C.
· Features a black oxide finish.
Part Number |
---|
FBU8 |
FBU10 |
FBU12 |
FBU14 |
FBU16 |
FBU18 |
FBU20 |
FBU22 |
FBU24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Diameter | Hex size (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 96.56 | SUT SPHERCAL HX NUT | 1 Piece(s) | 1 Day(s) | M8 | 13 | 9 | ||
฿ 121.75 | SUT SPHERCAL HX NUT | 1 Piece(s) | 1 Day(s) | M10 | 17 | 19 | ||
฿ 147.85 | SUT SPHERCAL HX NUT | 1 Piece(s) | 1 Day(s) | M12 | 19 | 28 | ||
฿ 148.00 | SUT SPHERCAL HX NUT | 1 Piece(s) | 1 Day(s) | M14 | 22 | 46 | ||
฿ 246.62 | SUT SPHERCAL HX NUT | 1 Piece(s) | Same day | M16 | 24 | 55 | ||
฿ 165.00 | SUT SPHERCAL HX NUT | 1 Piece(s) | 4 Day(s) | M18 | 27 | 81 | ||
฿ 350.00 | SUT SPHERCAL HX NUT | 1 Piece(s) | Same day | M20 | 30 | 109 | ||
฿ 215.00 | SPHERCAL HX NUT | 1 Piece(s) | 4 Day(s) | M22 | 32 | 132 | ||
฿ 255.00 | SPHERCAL HX NUT | 1 Piece(s) | 3 Day(s) | M24 | 36 | 191 |
Loading...
Details Type | Spherical Hex Nut | Material | S45C | Heat Treatment | Tempering HRC23-31 |
---|---|---|---|---|---|
Finish | Black oxide finish |
How can we improve?
How can we improve?