1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uni Clamp, Flat Type

Uni Clamp, Flat Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 519.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Using the back screw holes, the screw support (FR10-20) is very convenient.

Features

●Combining with screw support, etc. fixes the workpiece firmly.

Usage

●To fix the workpiece.

Specification

●SPQ(piece):2

Materials

●Steel(S55C)Black Dye Finishing
●Quenching(HRC 38 to 43)
Part Number
FPB10B
FPB12B
FPB16B
FPB20B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Bolt Mass
(kg)

฿ 534.00

SUT UNI CLAMP PLANE TYPE 1 Piece(s) 4 Day(s) M100.15

฿ 519.00

UNI CLAMP PLANE TYPE 1 Piece(s) 4 Day(s) M120.34

฿ 762.00

SUT UNI CLAMP PLANE TYPE 1 Piece(s) 4 Day(s) M160.66

฿ 1,290.00

SUT UNI CLAMP PLANE TYPE 1 Piece(s) 4 Day(s) M201.21

Loading...

  1. 1
 

Basic Information

Material S55C Heat Treatment Tempering HRC38-43 Finishing Black oxide finish