1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uni Clamp, Independent Type, Part (Metal Washer)

Uni Clamp, Independent Type, Part (Metal Washer)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 75.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The material is S55C.
· Features a nickel chrome plated finish.

Features

●It is the exclusive size to fit perfectly.

Usage

●Use with FTB type uni-clamp in set.

Materials

●Steel(S55C) plating finish 
●Quenching(HRC 35 to 47)
Part Number
FTZ10
FTZ12
FTZ14
FTZ16
FTZ18
FTZ20
FTZ22
FTZ24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Bolt Mass
(kg)

฿ 75.00

UNI CLAMP 1 Piece(s) 4 Day(s) M100.026

฿ 92.00

UNI CLAMP 1 Piece(s) 4 Day(s) M120.056

฿ 122.00

UNI CLAMP 1 Piece(s) 4 Day(s) M140.113

฿ 287.00

SUT UNI CLAMP 1 Piece(s) 1 Day(s) M160.107

฿ 225.00

SUT UNI CLAMP 1 Piece(s) 4 Day(s) M180.24

฿ 235.00

SUT UNI CLAMP 1 Piece(s) 4 Day(s) M200.23

฿ 387.00

UNI CLAMP 1 Piece(s) 4 Day(s) M220.48

฿ 442.00

SUT UNI CLAMP 1 Piece(s) 4 Day(s) M240.46

Loading...

  1. 1
 

Basic Information

Material S55C Heat Treatment Tempering HRC35-47 Finishing Nickel chrome plating