1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uni Clamp, Independent Type

Uni Clamp, Independent Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 524.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The main body can be mounted at a tilt of up to 24 degrees.
· The spherical seat and washer can firmly fasten workpieces.

Features

●Mechanism that can be mounted even if the main body is tilted up to 30°.

Usage

●To fix the workpiece.

Specification

●SPQ(set):1

Materials

●Steel(S55C)
Part Number
FT10
FT12
FT14
FT16
FT18
FT20
FT22
FT24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Bolt Adjustable Washer Mass
(kg)

฿ 524.00

UNI CLAMP 1 Piece(s) 4 Day(s) FTN10100FTZ100.26/set

฿ 702.00

SUT UNI CLAMP 1 Piece(s) 5 Day(s) FTN12125FTZ120.5/set

฿ 807.00

UNI CLAMP 1 Piece(s) 4 Day(s) FTN14150FTZ140.9/set

฿ 1,376.00

UNI CLAMP 1 Piece(s) 3 Day(s) FTN16150FTZ161/set

฿ 1,480.00

SUT UNI CLAMP 1 Piece(s) 4 Day(s) FTN18175FTZ181.7/set

฿ 2,286.00

SUT UNI CLAMP 1 Piece(s) 3 Day(s) FTN20180FTZ201.9/set

฿ 3,383.00

SUT UNI CLAMP 1 Piece(s) 4 Day(s) FTN22200FTZ223.6/set

฿ 3,150.00

SUT UNI CLAMP 1 Piece(s) 3 Day(s) FTN24250FTZ244/set

Loading...

  1. 1