1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uni Clamp, Duck Type

Uni Clamp, Duck Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 545.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The duck type body has rear screw holes to enable use as a screw support.

 
Part Number
FGB12
FGB16
FGB20
FGB24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Bolt Mass
(kg)

฿ 545.00

SUT UNI CLAMP 1 Piece(s) 4 Day(s) M120.38

฿ 1,238.92

SUT UNI CLAMP 1 Piece(s) 4 Day(s) M14・M160.88

฿ 1,065.00

SUT UNI CLAMP 1 Piece(s) 3 Day(s) M18・M201.65

฿ 1,579.00

UNI CLAMP 1 Piece(s) 4 Day(s) M22・M242.9

Loading...

  1. 1

Basic Information

Material S55C Heat Treatment Tempering HRC38-43 Finishing Nickel plating