1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mega Lock Clamp, Standard Type

Mega Lock Clamp, Standard Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,312.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact design which enables effective use of space for jigs and tools, or machine tables.
· Clamps the workpiece while holding it at a constant height.
· The spring type slide clamp makes it easy to attach/detach workpieces.

 
Part Number
MLC100AN
MLC100BN
MLC100CN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible T Groove Mass
(g)

฿ 6,312.00

MECHALOCK CLAMP 1 Piece(s) 4 Day(s) 14980

฿ 6,312.00

MECHALOCK CLAMP 1 Piece(s) 4 Day(s) 161030

฿ 6,523.00

MECHALOCK CLAMP 1 Piece(s) 4 Day(s) 181080

Loading...

  1. 1

Basic Information

Details Type Mechanical Lock Clamp Material S45C Heat Treatment Hardening
Hardness HRC35~40 Finishing Black Oxide / Grinding Tightening Force(kN) 7
Stroke(mm) 2.8