1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-stopper

Multi-stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,060.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The guide bolt can be adjusted within a range of 50 mm.
· When the pivot bolt of the guide part is loosened, it can be swung by 180 degrees and fixed anywhere.
· Can be used with the mounted guide part turned sideways through 90° by loosening the fixing bolts on the body.

 
Part Number
MS1512
MS1516
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCap Screw Size Mass
(g)

฿ 5,060.00

SUT MULTIPLE STOPPER 1 Piece(s) 91 Day(s) M121600

฿ 5,292.00

SUT MULTIPLE STOPPER 1 Piece(s) 91 Day(s) M161570

Loading...

  1. 1

Basic Information

Details Type Multi-stopper Material S50C Finishing Black oxide finish