1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Precision Parallel Block Set, Step Type

Magnetic Precision Parallel Block Set, Step Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,130.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Attaching magnets to the precision parallel for magnets enables fixing to the jaw plates of the vise.
· The attractive force of the magnet keeps the product well attached to the mouthpiece when changing the workpiece, allowing for smoother work. (With wooden case)
· 4 surfaces other than both end surfaces are ground finished, with top and bottom precision ground finished (parallelism within 0.005).

 
Part Number
PPP160MSASALE
PPP160MSBSALE
PPP200MSASALE
PPP200MSBSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Height
(mm)
Set Mass
(kg)

฿ 19,130.00

฿ 15,304.00

SUT PRECSION GROUND PARALLEL 1 Piece(s) 91 Day(s) 16030 ~ 483.93

฿ 22,732.00

฿ 18,185.60

SUT PRECSION GROUND PARALLEL 1 Piece(s) 91 Day(s) 16050 ~ 585.4

฿ 30,207.00

฿ 24,165.60

SUT PRECSION GROUND PARALLEL 1 Piece(s) 91 Day(s) 20040 ~ 586.5

฿ 33,140.00

฿ 26,512.00

SUT PRECSION GROUND PARALLEL 1 Piece(s) 91 Day(s) 20060 ~ 687.95

Loading...

  1. 1

Basic Information

Product Type Other Flat surface precision(μm) 5 Depth(mm) 8
Number of Pieces 2 each Material S50C Heat Treatment Hardening HRC47-52
Finishing Grinding