1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Air Glider, (Straight Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Micro Air Glider, (Straight Type)
  • Micro Air Glider, (Straight Type)
  • Micro Air Glider, (Straight Type)
  • Micro Air Glider, (Straight Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,541.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-speed rotation and high output achieve high-speed precision machining.
· Both the quality and performance have evolved, with extended sustainability and no core runout.
· A noise reduction type which has a rear exhaust mechanism and prevents scatter of cutting powder.
[Applications]
· Precision cutting finish for various molds.
· For metal deburring, chamfering, polishing, engraving, and internal surface machining.
· Cutting, grinding and polishing plastic, stone, wood, etc.
· Finishing on various spray-welding surfaces.
· The diverse variety of applications also includes chamfering of complex curved surfaces, interior surfaces, gears, etc.

Features

●Developed in quality and performance, no core shake, and demonstrate sustainability for a long time.
●Scatter prevention of cutting powder and low noise type due to rear exhaust.
●It is a set with standard accessories that can be used immediately.

Usage

●Precision grinding finishing of various molds.
●Finishing of various welding masks.
●Cutting, grinding, polishing treatment of plastics, stones and wood etc.

Specification

●Working Air Pressure: 0.6MPa
Part Number
MS3H
MS6H
MSK3H2.4
MSK6H3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipChuck inner diameter
(mm)
Number of load-free rotations
(rpm)
Main Body, Related Products Operating Air Pressure
(MPa)
Overall Length
(mm)
Main Body Outer Diameter
(mm)
Air Consumption Amount Set Content Note

฿ 10,236.00

SUT MICRO AIR GRINDER 1 Piece(s) Same day 2.35、357000Main Body0.6138φ16160Nℓ/minMS3H body, rubber clip, air hose (1.5 m), exhaust hose (330 mm), spanner (6x8 mm), fixed pin (φ3 mm), spindle oil (15 cc), magnetic shaft (red: φ4) magnetic shaft (white: φ10)An optional item is required to use ø2.35

฿ 14,147.00

SUT MICRO AIR GRINDER 1 Piece(s) Same day 3、630000Main Body0.6160φ24200Nℓ/minMS6H main body, air hose (1.5 m), exhaust hose (330 mm), spindle oil (15 cc), magnetic shaft (red: φ16), magnetic shaft (red: φ19): 1 pcs each (10X12 mm): 2 piecesAn optional item is required to use ø3

฿ 1,541.24

SUT MICRO AIR GRINDER 1 Piece(s) 1 Day(s) --Related Product-----For MS3H (φ2.35) Optional Collet

฿ 1,910.00

SUT MICRO AIR GRINDER 1 Piece(s) 1 Day(s) --Related Product-----For MS6H (φ3) Optional Collet

Loading...

  1. 1