1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Nut

Heavy Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 62.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The material is S45C.
· Features a black oxide finish.

Features

●For stud bolts, quenched nuts.

Usage

●To fix the jig body.

Specification

●SPQ(piece):10

Materials

●Steel(S45C)Black Dye Finishing
●Quenching (HRC 23 to 31)
Part Number
10MHN
12MHN
14MHN
16MHN
18MHN
20MHN
22MHN
24MHN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Diameter Mass
(g)

฿ 62.00

SUT HEAVY NUT 1 Piece(s) 4 Day(s) M1014

฿ 62.00

SUT HEAVY NUT 1 Piece(s) 4 Day(s) M1219

฿ 70.00

SUT HEAVY NUT 1 Piece(s) 3 Day(s) M1430

฿ 78.00

SUT HEAVY NUT 1 Piece(s) 3 Day(s) M1636

฿ 97.00

SUT HEAVY NUT 1 Piece(s) 4 Day(s) M1855

฿ 105.00

SUT HEAVY NUT 1 Piece(s) 5 Day(s) M2074

฿ 258.41

SUT HEAVY NUT 1 Piece(s) 1 Day(s) M2289

฿ 199.00

HEAVY NUT 1 Piece(s) 4 Day(s) M24131

Loading...

  1. 1
 

Basic Information

Details Type Heavy Nut Material S45C Heat Treatment Tempering HRC23-31
Finish Black oxide finish