1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plain Clamp (2 pcs set)【2 Pieces Per Package】

Plain Clamp (2 pcs set)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,501.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Convenient for use in conjunction with step block or screw support.

Features

●This clamp keeps perfect parallelism and is optimum for machining requiring jig mounting precision.

Usage

●To fix the workpiece.

Materials

●Steel(S45C)Black Dye Finishing
●Quenching(HRC 35 to 47)
Part Number
10P10
10P34
25P12
25P38
25P58
40P12
40P34
40P38
40P58
60P10
60P12
60P34
60P38
60P58
80P10
80P34
80P58
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Height
(mm)
Applicable Bolt Claw Portion
(mm)
Mass
(g)

฿ 8,344.47

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 2505038M22、M24525090

฿ 8,026.91

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 2505038M18、M20525370

฿ 1,734.36

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 633212M12、M1420250

฿ 1,501.53

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 632512M1018190

฿ 1,802.00

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 633216M1622310

฿ 2,211.71

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

12 Day(s) 1003219M12、M1428630

฿ 2,734.62

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1003819M18、M2031710

฿ 1,913.91

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1002516M1025420

฿ 2,383.71

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

12 Day(s) 1003819M1631770

฿ 3,150.00

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1505030M22、M24432320

฿ 2,678.34

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1503222M12、M14321170

฿ 1,800.00

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1503825M18、M20381470

฿ 1,507.00

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1503019M10301090

฿ 2,765.69

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 1503822M16341400

฿ 7,090.40

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 2005032M22、M24503370

฿ 4,515.47

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 2005025M18、M20402790

฿ 4,313.56

SUT STEP CLAMP 1 Pack(s)

2 Pieces Per Package

1 Day(s) 2005025M16482910

Loading...

  1. 1
 

Basic Information

Details Type Plain Clamp Material S45C Heat Treatment Tempering HRC35-47
Finish Black oxide finish